Part Number: LPHV004
Series: LPHV
LPHV Series - 1000 Volt Touch-Safe Fuseholder
The LPHV midget fuseholder series is a touch-safe design providing protection to personnel when installing and removing fuses. The compact fuse holder mounts quickly onto 35 mm din rail decreasing panel layout and assembly time. It has been self-certified to stringent Littelfuse standards for applications upwards of 1000VDC when used with the Littelfuse SPF or FLU midget fuse series.
They are available in 1, 2, 3 pole configurations or can be connected together with an assembly kit.
Applications include:
- Combiner boxes
- Photovoltaic Inverters
LPHV is ideal for isolating photovoltaic module strings during maintenance, but is not designed for load break.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 30 | |
| VDC (V) | 1000 | |
| Mounting Method | DIN Rail | |
| Mounting Method | Back Panel Mount | |
| Fuse Type | Midget | |
| Indicating | No |





