Download Datasheet


Bookmark and Share
Series: LPSC
LPSC Series - POWR-SAFE "Dead Front" Fuseholder for Class CC fuses
Littelfuse POWR-SAFE “Dead Front” holders provide optimum protection to personnel. Indicating and non-indicating versions are available in 1,2,3, or 4 poles for Class CC and Midget fuses.

Features:
  • Meets “Dead Front” requirements
  • Mountable on 35mm Din Rail
  • Blown fuse identification (Indicating versions only)
  • Easy installation and removal of fuses. No special fuse pullers or tools required.
  • UL Listed for branch circuit protection (Class CC versions only)
  • Compact design
  • Ventilated design for cooler operation
  • Indicates above 80 volts (ID versions only)


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) Mounting Fuse Type Indicating Stock Sample
Cart
LPSC001 30 600 Dead Front DIN Rail Class CC No [Check] [Add]
LPSC001ID 30 600 Dead Front DIN Rail Class CC Yes [Check] [Add]
LPSC002 30 600 Dead Front DIN Rail Class CC No [Check] [Add]
LPSC002ID 30 600 Dead Front DIN Rail Class CC Yes [Check] [Add]
LPSC003 30 600 Dead Front DIN Rail Class CC No [Check] [Add]
LPSC003ID 30 600 Dead Front DIN Rail Class CC Yes [Check] [Add]
LPSC004 30 600 Dead Front DIN Rail Class CC No [Check] [Add]
LPSC004ID 30 600 Dead Front DIN Rail Class CC Yes [Check] [Add]