Part Number: LPSG60-1MI
Series: LPSG

Bookmark and Share
OBSOLETE - LPSG Series - Global Pro Fuseholder - OBSOLETE

THIS PRODUCT IS OBSOLETE.

The Global Pro-tection system from Littelfuse is the world’s only fuse system designed for use anywhere, in any equipment, in virtually any country. The Global Protection system simplifies circuit protection by incorporating North American electrical requirements into fuse styles found in the rest of the world. The system’s reduced size, touch-safe design, and international acceptance make the Global Pro system the easy circuit protection choice for engineers and equipment designers everywhere.

Every Global Pro fuseholder includes a microswitch that isactuaated by a blown fuse, allowing the Global Pro system to integrate into PLC networkds and provide equipment operators with a remote method of determining when the fuse needs to be replaced. Global Pro holders also feature a blown fuse indicator light to help maintenance personnel quickly locate the proper circuit.

The Global Pro system is designed to save valuable space in a crowded panel while providing designers with the flexibility of a universally accepted design for easy replacement. Global Pro fuses are far more compact and have greater power handling capability than conventional products. Global Pro fuses are up to 75% smaller than Class RK5 fuses and up to 50% smaller than Class J fuses while providing the time delay characteristics that are necessary for motor circuit protection.

Features and Benefits:
Also accepts IEC dimension cartridge style fuses, allowing equipment to be easily adapted for export markets by simply replacing the fuse with one that meets local standards.

Features:

  • Extremely compact size
  • Blown fuse indicator
  • Touch-Safe design
  • Integrated lockout/tagout tab
  • Din-Rail mountable (35mm DIN Rail)
  • Integrated microswitch with N.O. and N.C. contacts
Benefits:
  • Global Compatibility- accepts Global Pro fuses and European IEC dimension cartridge style fuses
  • UL and IEC approval
  • Safe- Touch-safe design with integrated lockout/tagout device for OSHA compliance
  • Design versatility for OEMs


Electrical Characteristics

Help Property Value
Ampere Rating (A) 60
VAC (V) 600
Mounting Method Dead Front DIN Rail
Fuse Type Cylindrical
Indicating Yes