Part Number: LPSJ30-1
Series: LPSJ

- LPSJ Series Data Sheet
- Littelfuse-Fuseholder-LPSJ.pdf
- (170,702 bytes)
- Last Uploaded: January 15, 2010
LPSJ Series - POWR-SAFE "Dead Front" Fuseholder for Class J Fuses
Littelfuse POWR-SAFE “Dead Front” fuseholders provide optimum protection to personnel. An integral DIN-Rail adapter system allows fuse holders to be mounted on 35mm DIN-Rail without the use of tools or special parts. Indicating and non-indicating versions are available in 1,2, or 3 poles for Class J fuses.
Features:
Features:
- Meets “Dead Front” requirements
- Mountable on 35mm DIN-Rail.
- Blown fuse identification (indicating versions only)
- Easy installation and removal of fuses. No special fuse pullers or tools required.
- UL listed for branch circuit protection.
- Ventilated design for cooler operation.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 30 | |
| VAC (V) | 600 | |
| Mounting Method | Dead Front DIN Rail | |
| Fuse Type | Class J | |
| Indicating | Yes |





