Part Number: LPSM002
Series: LPSM

- LPSM / LPSC Data Sheet
- Littelfuse-Fuseholder-LPSM-LPSC.pdf
- (455,280 bytes)
- Last Uploaded: June 16, 2011
LPSM Series - POWR-SAFE "Dead Front" Fuseholder for Midget Fuses
Littelfuse POWR-SAFE “Dead Front” holders provide optimum protection to personnel. Indicating and non-indicating versions are available in 1,2,3, or 4 poles for Midget fuses.
Features:
Features:
- Meets “Dead Front” requirements
- Mountable on 35mm Din Rail
- Blown fuse identification (Indicating versions only)
- Easy installation and removal of fuses. No special fuse pullers or tools required.
- UL Listed for branch circuit protection (Class CC versions only)
- Compact design
- Ventilated design for cooler operation
- Indicates above 80 volts (ID versions only)
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 30 | |
| VAC (V) | 600 | |
| Mounting Method | Dead Front DIN Rail | |
| Fuse Type | Midget | |
| Fuse Type | Class CC | |
| Indicating | No |





