Part Number: LSCR001
Series: LSCR

- LSCR Semiconductor Fuse Block Data Sheets
- Littelfuse-Semiconductor-LSCR.pdf
- (331,619 bytes)
- Last Uploaded: October 12, 2011
LSCR Series - Modular Style Semiconductor Fuse Blocks
Littelfuse’s 1LS series modular style semiconductor fuse blocks accommodate a wide range of semiconductor fuses. Blocks are provided in pairs with fuse mounting hardware.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 400 | |
| VAC (V) | 1000 | |
| Mounting Method | Bolt-In | |
| Fuse Type | Semiconductor Fuse | |
| Indicating | No |





