Download Datasheet

POWR-BAR&trade Bus Bar

Safe distribution of power to multiple fuse holders in a compact design is a key objective for panel designers. The Littelfuse UL508 bus bar system eliminates most wire terminations in a timesaving package. A power distribution block and associated conductors are no longer needed to feed multiple POWR-SAFE™ fuse holders.

Features/Benefits
  • Decreases wiring terminations
  • Small footprint reduces space requirements
  • Reduces assembly time
  • Prevents accidental finger exposure
  • Quick and safe method of changing fuse holder configurations
  • Allows for future expansion
  • Improves troubleshooting
  • Eliminates power distribution block
  • RoHS compliant and lead (Pb) free
Customization

This product is simple to integrate into one- and three-phase applications. It offers multiple pole configurations and amperage ratings to match the designer’s requirements. Instructions are included for bus bar cutting by the customer for further customization.

  

Individual power feed lugs are available which allow termination at any point along the bus bar.



Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VAC (V) Fuse Type Indicating Stock Sample
Cart
1PH12P18MM 600 Midget
Class CC
No [Check] [Add]
1PH12P25MM 600 Midget
Class CC
No [Check] [Add]
1PH15P18MM 600 Midget
Class CC
No [Check] [Add]
1PH15P25MM 600 Midget
Class CC
No [Check] [Add]
1PH3P18MM 600 Midget
Class CC
No [Check] [Add]
1PH3P25MM 600 Midget
Class CC
No [Check] [Add]
1PH57P18MM 600 Midget
Class CC
No [Check] [Add]
1PH57P25MM 600 Midget
Class CC
No [Check] [Add]
1PH6P18MM 600 Midget
Class CC
No [Check] [Add]
1PH6P25MM 600 Midget
Class CC
No [Check] [Add]
1PH9P18MM 600 Midget
Class CC
No [Check] [Add]
1PH9P25MM 600 Midget
Class CC
No [Check] [Add]
3PH12P18MM 600 Midget
Class CC
No [Check] [Add]
3PH12P25MM 600 Midget
Class CC
No [Check] [Add]
3PH15P18MM 600 Midget
Class CC
No [Check] [Add]
3PH15P25MM 600 Midget
Class CC
No [Check] [Add]
3PH57P18MM 600 Midget
Class CC
No [Check] [Add]
3PH57P25MM 600 Midget
Class CC
No [Check] [Add]
3PH6P18MM 600 Midget
Class CC
No [Check] [Add]
3PH6P25MM 600 Midget
Class CC
No [Check] [Add]
3PH9P18MM 600 Midget
Class CC
No [Check] [Add]
3PH9P25MM 600 Midget
Class CC
No [Check] [Add]
BB18 600 Midget
Class CC
No [Check] [Add]
CTPT5 600 Midget
Class CC
No [Check] [Add]
EDCP42 600 Midget
Class CC
No [Check] [Add]
EDCP7 600 Midget
Class CC
No [Check] [Add]