Download Datasheet

- Up-LINK Data Sheet
- Littelfuse-Fuseblock-UPLINK.pdf
- (342,802 bytes)
- Last Uploaded: October 12, 2011
The Littelfuse Up-LINKĀ® solid state, dead-front fuseholder provides remote fuse status indication without the need to incorporate proprietary network protocols.
Advanced notification is beneficial in limiting expensive downtime, reducing production scrap or minimizing unsafe conditions to personnel.
Up-LINK provides remote fuse status communication that can easily integrate with an existing PLC or system. If used in conjunction with a user-programmed PLC, additional information can be communicated such as fuse type, fuse part number, necessary Personnel Protective Equipment (PPE) and where replacement fuses are located.
Standard Features:- Cost-effective solution for remote fuse status indication and local LED indication
- Easy integration into existing PLC or system
- Non-proprietary
- Current-limiting Class CC fuses provide superior protection with high interrupting rating
- Meets stringent IEC and UL Touch Safe Standards to improve worker safety
- Meets stringent IEC and UL Touch Safe Standards to improve worker safety
- Time-saving DIN Rail mounting
Electrical Characteristics
Access specifications, certifications, check availability and order parts below: Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by. |
|