Download Datasheet


Bookmark and Share
Series: LS
LS Series - POWR-BLOK Splicer Blocks
POWR-BLOKS power distribution blocks offer a safe, convenient way of splicing cables, providing a fixed junction tap-off point or splitting primary power into secondary circuits. LX2XXX-DIN series offers integral DIN-Rail mount and an optional hinged safety cover.

Applications:
Typical applications include heating, air conditioning and refrigeration systems, elevator systems, material handling equipment, control panels, motor controls, switchgear, and anywhere power needs to be distributed to more than one load.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) Mounting Indicating Stock Sample
Cart
LS0303-2 310 600 Back Panel Mount No [Check] [Add]
LS0303-3 310 600 Back Panel Mount No [Check] [Add]
LS1300-1 115 600 Back Panel Mount No [Check] [Add]
LS1300-2 115 600 Back Panel Mount No [Check] [Add]
LS1300-3 115 600 Back Panel Mount No [Check] [Add]
LS1300-4 115 600 Back Panel Mount No [Check] [Add]
LS2121-1 150 600 Back Panel Mount No [Check] [Add]
LS2121-2 150 600 Back Panel Mount No [Check] [Add]
LS2121-3 150 600 Back Panel Mount No [Check] [Add]
LS2552-1 115 600 Back Panel Mount No [Check] [Add]
LS2552-2 115 600 Back Panel Mount No [Check] [Add]
LS2552-3 115 600 Back Panel Mount No [Check] [Add]
LS2572-1 175 600 Back Panel Mount No [Check] [Add]
LS2572-1DIN 175 600 Back Panel Mount No [Check] [Add]
LS2572-2 175 600 Back Panel Mount No [Check] [Add]
LS2572-2DIN 175 600 Back Panel Mount No [Check] [Add]
LS2572-3 175 600 Back Panel Mount No [Check] [Add]
LS2572-3DIN 175 600 Back Panel Mount No [Check] [Add]
LS2572-ADIN 175 600 Back Panel Mount No [Check] [Add]
LS2972-1DIN 175 600 Back Panel Mount No [Check] [Add]
LS2972-2DIN 175 600 Back Panel Mount No [Check] [Add]
LS2972-3DIN 175 600 Back Panel Mount No [Check] [Add]
LS2972-ADIN 175 600 Back Panel Mount No [Check] [Add]
LS3123-1 255 600 Back Panel Mount No [Check] [Add]
LS3123-2 255 600 Back Panel Mount No [Check] [Add]
LS3123-3 255 600 Back Panel Mount No [Check] [Add]
LS3124-1 255 600 Back Panel Mount No [Check] [Add]
LS3124-2 255 600 Back Panel Mount No [Check] [Add]
LS3124-3 255 600 Back Panel Mount No [Check] [Add]
LS3126-1 310 600 Back Panel Mount No [Check] [Add]
LS3126-2 310 600 Back Panel Mount No [Check] [Add]
LS3126-3 310 600 Back Panel Mount No [Check] [Add]
LS4557-1 420 600 Back Panel Mount No [Check] [Add]
LS4557-2 420 600 Back Panel Mount No [Check] [Add]
LS4557-3 420 600 Back Panel Mount No [Check] [Add]
LS5129-1 620 600 Back Panel Mount No [Check] [Add]
LS5129-2 620 600 Back Panel Mount No [Check] [Add]
LS5129-3 620 600 Back Panel Mount No [Check] [Add]
LS5301-1 760 600 Back Panel Mount No [Check] [Add]
LS5301-2 760 600 Back Panel Mount No [Check] [Add]
LS5301-3 760 600 Back Panel Mount No [Check] [Add]