Part Number: 163.7010.0252
Series: FKS Coding Plugs

- FKS_R Datasheet
- Littelfuse_ATO-Blade-Type-Resistor_FKS.pdf
- (132,299 bytes)
- Last Uploaded: January 14, 2010
FKS Resistor ATO® Style
ATO-Style FKS-Coding Plug with 0.4 W metal coating resistor 1%. Available resistance 110 Ohms to 9,100 Ohms.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Nominal Cold Resistance (Ohms) | 680 | |
| Marking Code | Pink |





