Part Number: FDR001PG
Series: FDR001PG
ELECTRONIC FUSE DISPLAY RACK
The sturdy wall-mountable/free-standing modular rack system prominently displays the most popular Littelfuse glass and automotive fuses. Additional sections can be quickly snapped on to provide a larger product selection. Each rack features a cross-reference and full color identification guide to help customers locate the proper replacement fuse.
- Holds 720 (144 5-packs) of the most popular glass, ceramic, and automotive fuses.
- Designed to save space—measured 4” deep, 9” wide, and 14” high.
- Suitable for wall or counter mounting.
- Includes cross-reference, product identification guide, and back-up card for easy reordering.
- Expandable with modular section that can hold 240 fuses (48 5-packs) per section.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Family | Displays |





