Download Datasheet


Bookmark and Share
Series: 152_Z
Splash-waterproof Fuseholder for MAXI&trade Style Blade Fuse

The In-Line Splash-water-proof Fuse Holder provides an efficient, simple installation method for MAXI / FK3-style fuse applications in harsh under-the-hood environments.



Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) VDC (V) Mounting Fuse Type Stock Sample
Cart
1520004Z 60 32 32 In-Line MAXI (299) [Check] [Add]
1520005Z 60 32 32 In-Line MAXI (299) [Check] [Add]
1520006Z 60 32 32 In-Line MAXI (299) [Check] [Add]
1520007Z 80 32 32 In-Line MAXI (299) [Check] [Add]
1520008Z 80 32 32 In-Line MAXI (299) [Check] [Add]
1520009Z 80 32 32 In-Line MAXI (299) [Check] [Add]
868-095 [Check] [Add]
868-096 [Check] [Add]
913-064-001 80 32 32 [Check] [Add]
913-068-001 80 32 32 [Check] [Add]
913-087 80 32 32 [Check] [Add]
913-087-001 80 32 32 [Check] [Add]
913-088
Obsolete: 2002-01-10
80 32 32 n/a n/a
913-088-001 80 32 32 [Check] [Add]