Download Datasheet

  • FH2 Datasheet
  • FH2Holder.pdf
  • (236,299 bytes)
  • Last Uploaded: February 13, 2007

Bookmark and Share
Series: FH2 80V
ATO® style 80V Fuseholder

Blockholder for ATO / FKS size fuses-links. Attachable in X- and Y-direction. Rated voltage 80V; crimp terminals.



Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VAC (V) VDC (V) Fuse Type Indicating Stock Sample
Cart
178.6105.0001 80 80 ATO (257) No [Check] [Add]
178.6105.0002 80 80 ATO (257) No [Check] [Add]
178.6105.0004 No [Check] [Add]
178.6105.1002 No [Check] [Add]
178.6115.0001 80 80 ATO (257) No [Check] [Add]
178.6115.0002 80 80 ATO (257) No [Check] [Add]
178.6116.1001 80 80 ATO (257) No [Check] [Add]
178.6116.1002 80 80 ATO (257) No [Check] [Add]
178.6116.1008 No [Check] [Add]
178.6116.2501 80 80 ATO (257) No [Check] [Add]
178.6116.2502 80 80 ATO (257) No [Check] [Add]
178.6116.2508 No [Check] [Add]
178.6116.6001 80 80 ATO (257) No [Check] [Add]
178.6125.0001 80 80 ATO (257) No [Check] [Add]
178.6125.0002 80 80 ATO (257) No [Check] [Add]