Download Datasheet

Series: 223
223 Series - 5x20mm Time Lag Surge Withstand Axial Leaded Glass Body Fuse Designed to IEC Specification
Technology: Fuses
Obsolete 2003-06-05
Replace with 213XE Series equivalent.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) Nominal Melting I2T (A2sec) Resistance
(Ω)
IR Stock Sample
Cart
223.200
: 2003-06-05
Replaced By 0213.200XE
0.2 250 0.35 1.600000024 35A@250VAC [Check] [Add]
223.250
: 2003-06-05
Replaced By 0213.250XE
0.25 250 0.555 1.049999952 35A@250VAC [Check] [Add]
223.315
: 2003-06-05
Replaced By 0213.315XE
0.315 250 1.14 0.84799999 35A@250VAC [Check] [Add]
223.400
: 2003-06-05
Replaced By 0213.400XE
0.4 250 1.35 0.535000026 35A@250VAC [Check] [Add]
223.500
: 2003-06-05
Replaced By 0213.500XE
0.5 250 2.9 0.370000005 35A@250VAC [Check] [Add]
223.630
: 2003-06-05
Replaced By 0213.630XE
0.63 250 4.8 0.275000006 35A@250VAC [Check] [Add]
223.800
: 2003-06-05
Replaced By 0213.800XE
0.8 250 9.42 0.165000007 35A@250VAC [Check] [Add]
223001
: 2003-06-05
Replaced By 0213001.XE
1 250 19.200001 0.116999999 35A@250VAC [Check] [Add]
223002
: 2003-06-05
Replaced By 0213002.XE
2 250 92.699997 0.044 35A@250VAC [Check] [Add]
223004
: 2003-06-05
Replaced By 0213004.XE
4 250 202 0.017000001 40A@250VAC [Check] [Add]
223005
: 2003-06-05
Replaced By 0213005.XE
5 250 314 0.011 50A@250VAC [Check] [Add]
22301.6
: 2003-06-05
Replaced By 021301.6XE
1.6 250 44.200001 0.055 35A@250VAC [Check] [Add]
22302.5
: 2003-06-05
Replaced By 021302.5XE
2.5 250 138 0.029999999 35A@250VAC [Check] [Add]
22306.3
: 2003-06-05
Replaced By 021306.3XE
6 250 600 0.008 63A@250VAC [Check] [Add]
2231.25
: 2003-06-05
Replaced By 02131.25XE
1.25 250 27.15 0.081 35A@250VAC [Check] [Add]
2233.15
: 2003-06-05
Replaced By 02133.15XE
3.15 250 226.5 0.022 35A@250VAC [Check] [Add]