Download Datasheet

Series: 436
436 Series - SMTelecom® Fuse
Technology: Fuses
Obsolete 2002-02-19
For new designs use the 461 series.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VDC (V) VAC (V) Nominal Melting I2T (A2sec) Resistance
(Ω)
IR Stock Sample
Cart
0436001.
: 2002-02-19
1 250 125 2.606 0.475 100A@250VDC
10000A@125VDC
10000A@125VAC
[Check] [Add]
043601.5
: 2002-02-19
1.5 250 125 5.921 0.21 100A@250VDC
10000A@125VDC
10000A@125VAC
[Check] [Add]
043601.6
: 2002-02-19
1.6 250 125 13.5 0.165 100A@250VDC
10000A@125VDC
10000A@125VAC
[Check] [Add]
04361.25
: 2002-02-19
1.25 250 125 3.658 0.305 100A@250VDC
10000A@125VDC
10000A@125VAC
[Check] [Add]