Series: TeleLink®
TeleLink® Surface Mount surge resistant fuse
Does not require a series resistor.

Using a TeleLink? surface mount fuse in conjunction with a SIDACtor? transient voltage suppressor provides a complete regulatory-compliant solution for standards such as GR 1089, TIA/EIA-IS-968, UL 60950, and ITU K.20 and K.21.

Designed to carry 100 percent of its rated current for four hours and 250 percent of its rated current for one second minimum and 120 seconds maximum. Typical time is four to 10 seconds.

For optimal performance, an operating current of 80% or less is recommended.

Notes:
  • Interrupt test characterized at 50? to 70? phase angle. Phase angles approximating 90? may result in damage to the body of the fuse.
  • I2t is a non-repetitive rms surge current rating for a period of 16.7?ms.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) IR Stock Sample
Cart
F0500T
Obsolete: 2004-5-24
Replaced By 0461.500
0.5 600 60A@600VAC [Check] [Add]
F1250T
Obsolete: 2004-5-27
Replaced By 04611.25
1.25 600 60A@600VAC [Check] [Add]
F1251T
Obsolete: 2004-5-27
Replaced By 0461002.
2 600 60A@600VAC [Check] [Add]