Part Number: 0208.250
Technology: Fuses
Series: 208
208 Series - 2AG Fast-Acting Lead-Free Glass Body Fuse

Littelfuse 208 Series 350V fast-acting fuses are available in cartridge form or with axial leads. This series provides the same performance characteristics as its 3AG counterpart, while occupying one-third the space. Sleeved fuses are available.

Features:
  • In accordance with Underwriter’s Laboratories Standard UL 248-14
  • Fuses are board washable in most solvents
  • Available in cartridge and axial lead form and with various forming dimensions
  • RoHS compliant and lead free

Electrical Characteristics

Help Property Value
Ampere Rating (A) 0.25
VAC (V) 350
Opening Fast-Acting (F)
Package Size 2AG (5x15mm)
Nominal Melting I2T (A2sec) 0.03
Nominal Cold Resistance (Ohms) 1.15
Interrupt Rating 100A@350VAC
Marking Code MX
Moisture Sensitivity Level Contact Littelfuse
Operating Temperature (deg C) -55°C - + 125°C
Body Glass Body(borosilicate)