Part Number: 0225.375
Series: 225

Bookmark and Share
225 Series - 2AG Fast-Acting Subminiature Glass Body Fuse

  • Fast-acting performance of the 312, 3AG fuses in less than one-third the space.
  • For protection of electronic equipment and appliances.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 0.375
VDC (V) 125
VAC (V) 250
Opening Fast-Acting (F)
Package Size 2AG (5x15mm)
Nominal Melting I2T (A2sec) 0.171
Nominal Cold Resistance (Ohms) 0.395
Interrupt Rating 10000A@125VDC
Interrupt Rating 10000A@125VAC
Interrupt Rating 35A@250VAC
Marking Code VX
Moisture Sensitivity Level Contact Littelfuse
Operating Temperature (deg C) -55°C - + 125°C
Body Glass Body