Part Number: 0875.750
Technology: Fuses
Series: 875
875 Series Compact 3.6 x 10 mm Single Pigtail Fuse



875 Series are real 3.6 x 10mm fuses. The more compact footprint was made possible by doing away with conventional over-capping (single pigtail). This series also offer higher I2T values than similar over-capped offerings in the market.

875 series is a Slo-Blo® type fuse, designed in accordance to UL/CSA 248 standard.

They are suitable for end applications that are more susceptible to higher frequencies of surges/transients.

Features
  • Real 3.6 X 10 mm compact footprint
  • Higher I2T value for majority of ampere ratings
  • UL agency approval


  • Applications
  • Power supplies
  • Adaptors

  • Electrical Characteristics

    HelpPropertyValue
    Ampere Rating (A) 0.75
    VAC (V) 250
    Package Size 3.6 x 10mm
    Opening Slo-Blo®/Time Lag (T)/Time Delay
    Nominal Melting I2T (A2sec) 0.919
    Nominal Cold Resistance (Ohms) 0.116
    Interrupt Rating 50A@250VAC
    Body Ceramic
    Marking Code MX