Download Datasheet


Bookmark and Share
Series: 508
508 Series 3AB 1000V AC/DC High Voltage Cartridge Fuse
It is a ceramic body 6.3x32mm size 3AB fuse with remarkable interrupting rating designed for high-energy 1000V AC/DC protection in the multimeter market and similar applications.

Features:
  • In accordance with underwriter’s Laboratories Standard UL248-14
  • Available in cartridge
  • Pluggable into clips or shock safe holders
  • RoHS compliant and Lead-free
  • Superior Interrupting rating of 10,000 Amperes
  • Compact form factor of 6.3 X 32mm


  • Applications:
    Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.


    Electrical Characteristics

    Access specifications, certifications, check availability and order parts below:

    Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


    CatalogNo Certs. Amps (A) VAC (V) VDC (V) Nominal Melting I2T (A2sec) Resistance
    (Ω)
    IR Stock Sample
    Cart
    0508.315 0.315 1000 1000 1.123 9200 10000A@1000VAC
    10000A@1000VDC
    [Check] [Add]
    0508.500 0.5 1000 1000 1.322 3572 10000A@1000VDC
    10000A@1000VAC
    [Check] [Add]
    0508001. 1 1000 1000 0.449 1580 [Check] [Add]