Download Datasheet

Series: 201
201 Series - Miniature 5x20mm Medium-Acting Glass Body Fuse
Technology: Fuses


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) Nominal Melting I2T (A2sec) IR Stock Sample
Cart
2010032000 0.032 250 0.005 80A@250VAC [Check] [Add]
2010032002 0.032 250 0.005 80A@250VAC [Check] [Add]
2010032043 0.032 250 0.005 80A@250VAC [Check] [Add]
2010050000 0.05 250 0.009 80A@250VAC [Check] [Add]
2010050002 0.05 250 0.009 80A@250VAC [Check] [Add]
2010050043 0.05 250 0.009 80A@250VAC [Check] [Add]
2010063000 0.063 250 0.011 80A@250VAC [Check] [Add]
2010063002 0.063 250 0.011 80A@250VAC [Check] [Add]
2010063030 0.063 250 0.011 80A@250VAC [Check] [Add]
2010063043 0.063 250 0.011 80A@250VAC [Check] [Add]
2010063053 0.063 250 0.011 80A@250VAC [Check] [Add]
2010080000 0.08 250 0.017 80A@250VAC [Check] [Add]
2010080002 0.08 250 0.017 80A@250VAC [Check] [Add]
2010080030 0.08 250 0.017 80A@250VAC [Check] [Add]
2010080043 0.08 250 0.017 80A@250VAC [Check] [Add]
2010080053 0.08 250 0.017 80A@250VAC [Check] [Add]
2010100000 0.1 250 0.022 80A@250VAC [Check] [Add]
2010100002 0.1 250 0.022 80A@250VAC [Check] [Add]
2010100030 0.1 250 0.022 80A@250VAC [Check] [Add]
2010100043 0.1 250 0.022 80A@250VAC [Check] [Add]
2010100053 0.1 250 0.022 80A@250VAC [Check] [Add]
2010125000 0.125 250 0.033 80A@250VAC [Check] [Add]
2010125002 0.125 250 0.033 80A@250VAC [Check] [Add]
2010125030 0.125 250 0.033 80A@250VAC [Check] [Add]
2010125043 0.125 250 0.033 80A@250VAC [Check] [Add]
2010125053 0.125 250 0.033 80A@250VAC [Check] [Add]
2010160000 0.16 250 0.085 80A@250VAC [Check] [Add]
2010160002 0.16 250 0.085 80A@250VAC [Check] [Add]
2010160030 0.16 250 0.085 80A@250VAC [Check] [Add]
2010160043 0.16 250 0.085 80A@250VAC [Check] [Add]
2010160053 0.16 250 0.085 80A@250VAC [Check] [Add]
2010200000 0.2 250 0.12 80A@250VAC [Check] [Add]
2010200002 0.2 250 0.12 80A@250VAC [Check] [Add]
2010200030 0.2 250 0.12 80A@250VAC [Check] [Add]
2010200043 0.2 250 0.12 80A@250VAC [Check] [Add]
2010200053 0.2 250 0.12 80A@250VAC [Check] [Add]
2010250000 0.25 250 0.13 80A@250VAC [Check] [Add]
2010250002 0.25 250 0.13 80A@250VAC [Check] [Add]
2010250030 0.25 250 0.13 80A@250VAC [Check] [Add]
2010250043 0.25 250 0.13 80A@250VAC [Check] [Add]
2010250053 0.25 250 0.13 80A@250VAC [Check] [Add]
2010315000 0.315 250 0.16 80A@250VAC [Check] [Add]
2010315002 0.315 250 0.16 80A@250VAC [Check] [Add]
2010315030 0.315 250 0.16 80A@250VAC [Check] [Add]
2010315043 0.315 250 0.16 80A@250VAC [Check] [Add]
2010315053 0.315 250 0.16 80A@250VAC [Check] [Add]
2010400000 0.4 250 0.28 80A@250VAC [Check] [Add]
2010400002 0.4 250 0.28 80A@250VAC [Check] [Add]
2010400030 0.4 250 0.28 80A@250VAC [Check] [Add]
2010400043 0.4 250 0.28 80A@250VAC [Check] [Add]
2010400053 0.4 250 0.28 80A@250VAC [Check] [Add]
2010500000 0.5 250 0.35 80A@250VAC [Check] [Add]
2010500002 0.5 250 0.35 80A@250VAC [Check] [Add]
2010500030 0.5 250 0.35 80A@250VAC [Check] [Add]
2010500043 0.5 250 0.35 80A@250VAC [Check] [Add]
2010500053 0.5 250 0.35 80A@250VAC [Check] [Add]
2010630000 0.63 250 0.6 80A@250VAC [Check] [Add]
2010630002 0.63 250 0.6 80A@250VAC [Check] [Add]
2010630030 0.63 250 0.6 80A@250VAC [Check] [Add]
2010630043 0.63 250 0.6 80A@250VAC [Check] [Add]
2010630053 0.63 250 0.6 80A@250VAC [Check] [Add]
2010800000 0.8 250 1.1 80A@250VAC [Check] [Add]
2010800002 0.8 250 1.1 80A@250VAC [Check] [Add]
2010800030 0.8 250 1.1 80A@250VAC [Check] [Add]
2010800043 0.8 250 1.1 80A@250VAC [Check] [Add]
2010800053 0.8 250 1.1 80A@250VAC [Check] [Add]
2011100000 1 250 2 80A@250VAC [Check] [Add]
2011100002 1 250 2 80A@250VAC [Check] [Add]
2011100030 1 250 2 80A@250VAC [Check] [Add]
2011100043 1 250 2 80A@250VAC [Check] [Add]
2011100053 1 250 2 80A@250VAC [Check] [Add]
2011125000 1.25 250 3.2 80A@250VAC [Check] [Add]
2011125002 1.25 250 3.2 80A@250VAC [Check] [Add]
2011125030 1.25 250 3.2 80A@250VAC [Check] [Add]
2011125043 1.25 250 3.2 80A@250VAC [Check] [Add]
2011125053 1.25 250 3.2 80A@250VAC [Check] [Add]