Part Number: 2010050002
Series: 201
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 0.05 | |
| VAC (V) | 250 | |
| Package Size | 5x20mm | |
| Opening | Medium-Acting/Medium Time Lag/Medium Time Delay | |
| Nominal Melting I2T (A2sec) | 0.009 | |
| Interrupt Rating | 80A@250VAC |





