Part Number: 2010063002
Series: 201

Bookmark and Share
201 Series - Miniature 5x20mm Medium-Acting Glass Body Fuse


Electrical Characteristics

Help Property Value
Ampere Rating (A) 0.063
VAC (V) 250
Package Size 5x20mm
Opening Medium-Acting/Medium Time Lag/Medium Time Delay
Nominal Melting I2T (A2sec) 0.011
Interrupt Rating 80A@250VAC
Nominal Power Dissipation (W) 0.1
Nominal Voltage Drop (mV) 600
Marking Code 0021