Download Datasheet

Series: 215
215 Series - 5x20mm Ceramic Body Time-Lag Cartridge Fuse
Technology: Fuses


The 215 series is 5x20, Ceramic body, Time-Lag type Cartridge fuse. With the extension into higher current ratings beyond existing 12A, from 15A up to 25A in cartridge version, in particular for 20A and 25A, it offers designers better flexibility in circuit protection design for high current applications.

The 215 Series has remarkable interrupting capability at operating voltage of 250VAC.

In addition, it can be used in AC applications, and it provides a smaller footprint of 5 x 20mm as compared to 6.3 x 32mm for same applications.

Features
  • Offer high ampere ratings
  • Provide remarkable interrupting capacity
  • UL agency approval


  • Applications
  • Primary and Secondary protection for White Goods, UPS/Power Supplies, High current applications


  • Electrical Characteristics

    Access specifications, certifications, check availability and order parts below:

    Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


    CatalogNo Certs. Amps (A) VAC (V) Nominal Melting I2T (A2sec) Resistance
    (Ω)
    IR Stock Sample
    Cart
    0215.125 0.125 250 0.033 11.4455 1500A@250VAC [Check] [Add]
    0215.160 0.16 250 0.0465 7.1 1500A@250VAC [Check] [Add]
    0215.200 0.2 250 0.34 1.84 1500A@250VAC [Check] [Add]
    0215.250 0.25 250 0.545 1.24 1500A@250VAC [Check] [Add]
    0215.315 0.315 250 0.975 0.88 1500A@250VAC [Check] [Add]
    0215.400 0.4 250 1.325 0.5825 1500A@250VAC [Check] [Add]
    0215.500 0.5 250 0.42 1.1675 1500A@250VAC [Check] [Add]
    0215.630 0.63 250 0.635 0.72 1500A@250VAC [Check] [Add]
    0215.800 0.8 250 0.975 0.4675 1500A@250VAC [Check] [Add]
    0215001. 1 250 1.52 0.1515 1500A@250VAC [Check] [Add]
    0215002. 2 250 11.68 0.0566 1500A@250VAC [Check] [Add]
    0215004. 4 250 46.96 0.0185 1500A@250VAC [Check] [Add]
    0215005. 5 250 66.095 0.0153 1500A@250VAC [Check] [Add]
    0215008. 8 250 209.88 0.0092 1500A@250VAC [Check] [Add]
    021501.6 1.6 250 6.83 0.07065 1500A@250VAC [Check] [Add]
    0215010. 10 250 333.565 0.006585 1500A@250VAC [Check] [Add]
    0215012. 12 250 515.5 0.006125 1500A@250VAC [Check] [Add]
    0215015. 15 250 500A@250VAC [Check] [Add]
    0215016. 16 250 500A@250VAC [Check] [Add]
    021502.5 2.5 250 22.29 0.03855 1500A@250VAC [Check] [Add]
    0215020. 20 250 400A@250VAC [Check] [Add]
    0215025. 25 250 300A@250VAC [Check] [Add]
    021506.3 6.3 250 128.75 0.010845 1500A@250VAC [Check] [Add]
    02151.25 1.25 250 3.2 0.1074 1500A@250VAC [Check] [Add]
    02153.15 3.15 250 43.255 0.02825 1500A@250VAC [Check] [Add]