Part Number: 0217.063
Series: 217

Bookmark and Share
217 Series - 5x20mm Fast-Acting Glass Body Cartridge Fuse Designed to IEC Specification

  • Fast-acting protection of electronic equipment and appliances when fuses to International Standards are required.
  • Replacement fuse for foreign equipment.

Electrical Characteristics

Help Property Value
IEC Marking F63mAL250V
Ampere Rating (A) 0.063
VAC (V) 250
Package Size 5x20mm
Opening Fast-Acting (F)
Nominal Melting I2T (A2sec) 0.000555
Nominal Cold Resistance (Ohms) 10.45
Interrupt Rating 35A@250VAC
Nominal Power Dissipation (W) 1.6
Nominal Voltage Drop (mV) 5000
Marking Code VX