Part Number: 2233.15
Series: 223

Bookmark and Share

Obsolete: 2003-06-05
Replaced By 02133.15

223 Series - 5x20mm Time Lag Surge Withstand Axial Leaded Glass Body Fuse Designed to IEC Specification

Replace with 213XE Series equivalent.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 3.15
VAC (V) 250
Package Size 5x20mm
Opening Slo-Blo®/Time Lag (T)/Time Delay
Nominal Melting I2T (A2sec) 226.5
Nominal Cold Resistance (Ohms) 0.022
Interrupt Rating 35A@250VAC