Part Number: 0285.125
Series: 285
  • 285 Series
  • Littelfuse_fuse_285_series.pdf
  • (136,860 bytes)
  • Last Uploaded: May 10, 2010

Bookmark and Share
285 Series - 5x20mm Fuse with Gold-plated Caps and Ceremic Body

Ideal for supplementary protection in appliance or utilization equipment, especially in audio and medical equipment.

Features:
  • Gold or rhodium-plated caps
  • Ceremic tubes
  • Broad current ratings: 125 mA to 20A
  • 100% lead-free and RoHS compliant
  • PSE agency approval


  • Applications:
  • Audio and video electronics: inverter and driver circuits for LCD TV, DVD recorders / players, home audio system, etc.
  • Medical electronics
  • High sensitive, low magnetic circuits

  • Electrical Characteristics

    Help Property Value
    Ampere Rating (A) 0.125
    VAC (V) 250
    Package Size 5x20mm
    Opening Slo-Blo®/Time Lag (T)/Time Delay
    Nominal Melting I2T (A2sec) 0.028
    Nominal Cold Resistance (Ohms) 13.124
    Interrupt Rating 1500A@250VAC
    Nominal Power Dissipation (W) 1.6
    Nominal Voltage Drop (mV) 2600
    Marking Code MXR