Aftermarket - 257 Series - ATO® Fast-Acting Automotive Blade Fuse Smart Glow 10 Pack
Technology: Fuses
The ATO® Fuse was designed and patented by Littelfuse in 1976 and set the standard for automotive circuit protection. It features industry standard color coding to indicate amperage rating.

Smart Glow fuses are innovative automotive style fuses (ATO, Mini, Maxi and glass tube) that feature an indicator light that glows when the fuse is blown, saving time to troubleshoot an open circuit.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) Package Type Stock Sample
Cart
0ATO010.TPGLO 10
10
Carded Product [Check] [Add]
0ATO015.TPGLO 15
15
Carded Product [Check] [Add]
0ATO020.TPGLO 20
20
Carded Product [Check] [Add]
0ATO025.TPGLO 25
25
Carded Product [Check] [Add]
0ATO030.TPGLO 30
30
Carded Product [Check] [Add]