Part Number: 0ATO040.VPGLO
Series: ATO Smart Glow Pack 2
Aftermarket - 257 Series - ATO® Fast-Acting Automotive Blade Fuse Smart Glow 2 Pack
The ATO® Fuse was designed and patented by Littelfuse in 1976 and set the standard for automotive circuit protection. It features industry standard color coding to indicate amperage rating.
Smart Glow fuses are innovative automotive style fuses (ATO, Mini, Maxi and glass tube) that feature an indicator light that glows when the fuse is blown, saving time to troubleshoot an open circuit.
Smart Glow fuses are innovative automotive style fuses (ATO, Mini, Maxi and glass tube) that feature an indicator light that glows when the fuse is blown, saving time to troubleshoot an open circuit.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 40 | |
| Ampere Rating (A) | 40 | |
| Family | ATO® Blade Fuses | |
| Package Type | Carded Product |





