Part Number: 0495540.T
Series: 495

Bookmark and Share
JCASE® 32V Cartridge Fuse

The JCASE™ is a cartridge style fuse with female terminal design, providing both increased time delay and low voltage drop to protect high current circuits and handle inrush currents. The JCASE™ was designed and patented by Littelfuse.


Electrical Characteristics

Help Property Value
Ampere Rating (A) 40
VDC (V) 32
Opening Slo-Blo®/Time Lag (T)/Time Delay
Nominal Melting I2T (A2sec) 3650
Nominal Cold Resistance (Ohms) 1.3
Interrupt Rating 1000A@32VDC
Marking Code Green