Part Number: 0495900.X
Series: 495

- 495 Series JCASE Data Sheet
- Littelfuse-Automotive-Cartridge-Fuse-JCASE-32V.pdf
- (426,417 bytes)
- Last Uploaded: February 10, 2011
JCASE® 32V Cartridge Fuse
The JCASE™ is a cartridge style fuse with female terminal design, providing both increased time delay and low voltage drop to protect high current circuits and handle inrush currents. The JCASE™ was designed and patented by Littelfuse.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| VDC (V) | 32 | |
| Opening | Yes | |
| Package Size | Slo-Blo®/Time Lag (T)/Time Delay | |
| Interrupt Rating | 1000A@32VDC |





