Part Number: 0895020.
Series: 895

- Low Profile JCASE Data Sheet
- Littelfuse-Automotive-Cartridge-Fuse-Low-Profile-JCASE-58V.pdf
- (205,949 bytes)
- Last Uploaded: January 03, 2010
Low-Profile JCASE™ 58V Automotive Cartridge Fuse
The Low Profile JCASE fuse has similar performance characteristics as the standard JCASE fuse. The lower overall height reduction allows for more space and weight savings and also allows for a shorter male blade terminal, saving additional weight and material savings in fuse box diagram.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 20 | |
| VDC (V) | 58 | |
| Opening | Slo-Blo®/Time Lag (T)/Time Delay | |
| Interrupt Rating | 1000A@58VDC | |
| Marking Code | Blue |





