Download Datasheet

  • 995 Series Data Sheet
  • Littelfuse-Automotive-Cartridge-Fuse-JCASE-58V.pdf
  • (231,079 bytes)
  • Last Uploaded: January 03, 2010
Series: 995
995 Series - JCASE® 42V Slo-Blo® Automotive Cartridge Fuse
Technology: Fuses
As power demand in vehicles continues to grow, the need for electrical and fuel economy is driving the necessity for a more efficient automotive electrical system.

Littelfuse is working closely with major automakers and wire harness suppliers to develop and establish new standards of circuit protection for 42 volt automotive electrical systems. Advantages include:
  • 42 Volt nominal rating / 58 Volt interrupting rating.
  • Unique keying design prevents lower rated fuses from being inserted into the circuit.
  • Same performance characteristics as industry standard JCASE™ fuse but modified to work in 42 volt environment.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) Resistance
(Ω)
IR Stock Sample
Cart
0995025. 25 0.0033 1000A@58VDC [Check] [Add]
0995030. 30 0.0024 1000A@58VDC [Check] [Add]
0995040. 40 0.0015 1000A@58VDC [Check] [Add]
0995050. 50 0.001 1000A@58VDC [Check] [Add]
0995060. 60 0.0008 1000A@58VDC [Check] [Add]