Part Number: 0257025.
Series: 257

Bookmark and Share
ATO® 32V Fast-Acting Automotive Blade Fuse

The ATO® Fuse was designed and patented by Littelfuse in 1976 and set the standard for automotive circuit protection. It features industry standard color coding to indicate amperage rating.


Electrical Characteristics

Help Property Value
Ampere Rating (A) 25
VDC (V) 32
Opening Fast-Acting (F)
Nominal Melting I2T (A2sec) 1080
Nominal Cold Resistance (Ohms) 0.0025
Interrupt Rating 1000A@32VDC
Nominal Voltage Drop (mV) 92
Marking Code Natural