Download Datasheet

  • 299 Series Data Sheet
  • Littelfuse-Automotive-Blade-Fuse-MAXI-32V.pdf
  • (201,823 bytes)
  • Last Uploaded: January 03, 2010

Bookmark and Share
Series: 299
MAXI® Slo-Blo® 32V Automotive Blade Fuse

With "Diffusion Pill Technology'" the MAXI® Fuse provides excellent time delay characteristics and low heat dissipation. Designed and patented by Littelfuse, the MAXI fuse is ideal for motor powered applications which have large inrush currents.



Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VDC (V) Nominal Melting I2T (A2sec) Resistance
(Ω)
IR Stock Sample
Cart
0299020. 20 32 1100 0.0031 1000A@32VDC [Check] [Add]
0299020.Z
Obsolete: 2005-03-23
20 32 1100 0.0031 1000A@32VDC [Check] [Add]
0299020.ZXMX
Obsolete: 2000-06-15
20 32 1100 0.0031 1000A@32VDC [Check] [Add]
0299020.ZXN
Obsolete: 2005-03-23
20 32 1100 0.0031 1000A@32VDC [Check] [Add]
0299020.ZXNT
Obsolete: 2008-10-09
20 32 1100 0.0031 1000A@32VDC [Check] [Add]
0299020.ZXNTUB
Obsolete: 2009-05-20
20 32 1100 0.0031 1000A@32VDC [Check] [Add]
0299020.ZXOCR
Obsolete: 2006-08-11
20 32 1100 0.0031 1000A@32VDC [Check] [Add]
0299020.ZXOCRT
Obsolete: 2004-01-16
20 32 1100 0.0031 1000A@32VDC [Check] [Add]
0299020.ZXOCRV
Obsolete: 2006-09-14
20 32 1100 0.0031 1000A@32VDC [Check] [Add]
0299020.ZXTUB
Obsolete: 2004-01-16
20 32 1100 0.0031 1000A@32VDC [Check] [Add]
02990200ZX3 [Check] [Add]
02990200ZX4 [Check] [Add]
02990207Z
Obsolete: 2001-08-02
20 32 1100 0.0031 1000A@32VDC [Check] [Add]
02990216Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990218Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990220Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990222Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990227Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990228Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990229Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990230Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990231Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990232Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990233Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990234Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990235Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990236Z 32 1000A@32VDC [Check] [Add]
02990237Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990238Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990239Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990240Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990241Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
02990242Z
Obsolete: 2001-08-02
32 1000A@32VDC [Check] [Add]
0299025. 25 32 0.0024 1000A@32VDC [Check] [Add]
0299025.Z
Obsolete: 2005-03-23
25 32 0.0024 1000A@32VDC [Check] [Add]
0299025.ZXN
Obsolete: 2006-03-07
25 32 0.0024 1000A@32VDC [Check] [Add]
0299025.ZXNT
Obsolete: 2008-10-09
25 32 0.0024 1000A@32VDC [Check] [Add]
0299025.ZXNTUB
Obsolete: 2009-05-20
25 32 0.0024 1000A@32VDC [Check] [Add]
0299025.ZXOCR
Obsolete: 2006-09-26
25 32 0.0024 1000A@32VDC [Check] [Add]
0299025.ZXOCRT
Obsolete: 2004-01-16
25 32 0.0024 1000A@32VDC [Check] [Add]
0299025.ZXOCRV
Obsolete: 2006-09-14
25 32 0.0024 1000A@32VDC [Check] [Add]
0299025.ZXTUB
Obsolete: 2004-01-16
25 32 0.0024 1000A@32VDC [Check] [Add]
0299030. 30 32 4070 0.002 1000A@32VDC [Check] [Add]
0299030.M 30 32 4070 0.002 1000A@32VDC [Check] [Add]
0299030.Z
Obsolete: 2005-03-23
30 32 4070 0.002 1000A@32VDC [Check] [Add]
0299030.ZXMX
Obsolete: 2000-06-15
30 32 4070 0.002 1000A@32VDC [Check] [Add]
0299030.ZXN
Obsolete: 2005-03-23
30 32 4070 0.002 1000A@32VDC [Check] [Add]
0299030.ZXNT
Obsolete: 2008-10-09
30 32 4070 0.002 1000A@32VDC [Check] [Add]
0299030.ZXNTUB
Obsolete: 2009-05-20
30 32 4070 0.002 1000A@32VDC [Check] [Add]
0299030.ZXOCR
Obsolete: 2006-03-07
30 32 4070 0.002 1000A@32VDC [Check] [Add]
0299030.ZXOCRT
Obsolete: 2004-01-16
30 32 4070 0.002 1000A@32VDC [Check] [Add]
0299030.ZXTUB
Obsolete: 2004-01-16
30 32 4070 0.002 1000A@32VDC [Check] [Add]
0299035. 35 32 0.0017 1000A@32VDC [Check] [Add]
0299035.Z
Obsolete: 2005-03-23
35 32 0.0017 1000A@32VDC [Check] [Add]
0299035.ZXN
Obsolete: 2005-03-23
35 32 0.0017 1000A@32VDC [Check] [Add]
0299035.ZXOCR
Obsolete: 2006-03-07
35 32 0.0017 1000A@32VDC [Check] [Add]
0299035.ZXOCRT
Obsolete: 2004-01-16
35 32 0.0017 1000A@32VDC [Check] [Add]
0299035.ZXOCRV
Obsolete: 2006-09-14
35 32 0.0017 1000A@32VDC [Check] [Add]
0299040. 40 32 8450 0.0014 1000A@32VDC [Check] [Add]
0299040.Z
Obsolete: 2005-03-23
40 32 8450 0.0014 1000A@32VDC [Check] [Add]
0299040.ZXMX
Obsolete: 2000-06-15
40 32 8450 0.0014 1000A@32VDC [Check] [Add]
0299040.ZXN
Obsolete: 2005-03-23
40 32 8450 0.0014 1000A@32VDC [Check] [Add]
0299040.ZXNT
Obsolete: 2008-10-09
40 32 8450 0.0014 1000A@32VDC [Check] [Add]
0299040.ZXNTUB
Obsolete: 2009-05-20
40 32 8450 0.0014 1000A@32VDC [Check] [Add]
0299040.ZXOCRT
Obsolete: 2004-01-16
40 32 8450 0.0014 1000A@32VDC [Check] [Add]
0299040.ZXOCRV
Obsolete: 2006-09-14
40 32 8450 0.0014 1000A@32VDC [Check] [Add]
0299040.ZXTUB
Obsolete: 2004-01-16
40 32 8450 0.0014 1000A@32VDC [Check] [Add]
0299050. 50 32 11300 0.0011 1000A@32VDC [Check] [Add]
0299050.Z
Obsolete: 2005-03-23
50 32 11300 0.0011 1000A@32VDC [Check] [Add]
0299050.ZXMX
Obsolete: 2000-06-15
50 32 11300 0.0011 1000A@32VDC [Check] [Add]
0299050.ZXN
Obsolete: 2005-03-23
50 32 11300 0.0011 1000A@32VDC [Check] [Add]
0299050.ZXNT
Obsolete: 2008-10-09
50 32 11300 0.0011 1000A@32VDC [Check] [Add]
0299050.ZXNTUB
Obsolete: 2009-05-20
50 32 11300 0.0011 1000A@32VDC [Check] [Add]
0299050.ZXOCR
Obsolete: 2006-03-08
50 32 11300 0.0011 1000A@32VDC [Check] [Add]
0299050.ZXOCRT
Obsolete: 2004-01-16
50 32 11300 0.0011 1000A@32VDC [Check] [Add]
0299050.ZXOCRV
Obsolete: 2006-09-14
50 32 11300 0.0011 1000A@32VDC [Check] [Add]
0299050.ZXTUB
Obsolete: 2004-01-16
50 32 11300 0.0011 1000A@32VDC [Check] [Add]
02990530V 30 32 1000A@32VDC [Check] [Add]
02990540V 40 32 1000A@32VDC [Check] [Add]
02990550V 50 32 1000A@32VDC [Check] [Add]
02990560V 60 32 1000A@32VDC [Check] [Add]
0299060. 60 32 15300 0.0009 1000A@32VDC [Check] [Add]
0299060.M 60 32 15300 0.0009 1000A@32VDC [Check] [Add]
0299060.MXG
Obsolete: 2001-11-30
60 32 15300 0.0009 1000A@32VDC [Check] [Add]
0299060.Z
Obsolete: 2005-03-23
60 32 15300 0.0009 1000A@32VDC [Check] [Add]
0299060.ZXMX
Obsolete: 2000-06-15
60 32 15300 0.0009 1000A@32VDC [Check] [Add]
0299060.ZXN
Obsolete: 2005-03-23
60 32 15300 0.0009 1000A@32VDC [Check] [Add]
0299060.ZXNT
Obsolete: 2008-10-09
60 32 15300 0.0009 1000A@32VDC [Check] [Add]
0299060.ZXNTUB
Obsolete: 2009-05-20
60 32 15300 0.0009 1000A@32VDC [Check] [Add]
0299060.ZXOCR
Obsolete: 2006-07-26
60 32 15300 0.0009 1000A@32VDC [Check] [Add]
0299060.ZXOCRT
Obsolete: 2004-01-16
60 32 15300 0.0009 1000A@32VDC [Check] [Add]
0299060.ZXOCRV
Obsolete: 2006-09-14
60 32 15300 0.0009 1000A@32VDC [Check] [Add]
0299060.ZXTUB
Obsolete: 2004-01-16
60 32 15300 0.0009 1000A@32VDC [Check] [Add]
0299070. 70 32 6900 0.0007 1000A@32VDC [Check] [Add]
0299070.Z
Obsolete: 2005-03-23
70 32 6900 0.0007 1000A@32VDC [Check] [Add]
0299070.ZXN
Obsolete: 2005-03-23
70 32 6900 0.0007 1000A@32VDC [Check] [Add]
0299070.ZXOCR
Obsolete: 2006-09-26
70 32 6900 0.0007 1000A@32VDC [Check] [Add]
0299070.ZXOCRV
Obsolete: 2006-09-14
70 32 6900 0.0007 1000A@32VDC [Check] [Add]
0299070.ZXOCRVF
Obsolete: 2009-05-20
70 32 6900 0.0007 1000A@32VDC [Check] [Add]
0299080. 80 32 8800 0.0006 1000A@32VDC [Check] [Add]
0299080.Z
Obsolete: 2005-03-23
80 32 8800 0.0006 1000A@32VDC [Check] [Add]
0299080.ZXN
Obsolete: 2005-03-23
80 32 8800 0.0006 1000A@32VDC [Check] [Add]
0299080.ZXNOCRV
Obsolete: 2006-09-14
80 32 8800 0.0006 1000A@32VDC [Check] [Add]
0299080.ZXOCR
Obsolete: 2006-07-26
80 32 8800 0.0006 1000A@32VDC [Check] [Add]
0299080.ZXOCRV
Obsolete: 2006-09-14
80 32 8800 0.0006 1000A@32VDC [Check] [Add]
0299625.V 25 32 1000A@32VDC [Check] [Add]