Part Number: 0997010.
Series: 997

- 997 series datasheet
- Littelfuse-Automotive-Blade-Fuse-MINI-58V.pdf
- (194,095 bytes)
- Last Uploaded: January 03, 2010
MINI® 58V Fast-Acting Automotive Blade Fuse
As power demand in vehicles continues to grow, the need for electrical and fuel economy is driving the necessity for a more efficient automotive electrical system.
Littelfuse is working closely with major automakers and wire harness suppliers to develop and establish new standards of circuit protection for Advantages include:
Littelfuse is working closely with major automakers and wire harness suppliers to develop and establish new standards of circuit protection for Advantages include:
- 42 Volt nominal rating / 58 Volt interrupting rating
- Drop-in replacement for MINI� fuse.
- Same blade size and spacing as MINI� fuse.
- Rejection feature prevents interchangeability with non-compliant 14 Volt fuses.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 10 | |
| VDC (V) | 58 | |
| Opening | Fast-Acting (F) | |
| Nominal Cold Resistance (Ohms) | 0.0073 | |
| Interrupt Rating | 1000A@58VDC | |
| Nominal Voltage Drop (mV) | 108 | |
| Marking Code | Red |





