Part Number: 0999040.
Series: 999
  • 999 Data Sheet
  • Littelfuse-Automotive-Blade-Fuse-MAXI-58V.pdf
  • (261,843 bytes)
  • Last Uploaded: January 03, 2010

Bookmark and Share
MAXI® 58V Slo-Blo® Automotive Blade Fuse

  • Same performance characteristics as the industry standard MAXI® but modified to work in the 42V environment.
  • Unique design prevents lower rated fuses from being inserted into the circuit.
  • Backwards compatibility with 12 volt circuits.
  • Based on proven technology.
  • Mates with industry standard terminals.

Electrical Characteristics

Help Property Value
Ampere Rating (A) 40
VDC (V) 58
Opening Slo-Blo®/Time Lag (T)/Time Delay
Nominal Melting I2T (A2sec) 8450
Nominal Cold Resistance (Ohms) 0.0014
Interrupt Rating 1000A@58VDC
Nominal Voltage Drop (mV) 75
Marking Code Orange