Download Datasheet

  • FK3 80V Datasheet
  • Littelfuse-Automotive-Blade-Fuse-FK3-MAXI-80V.pdf
  • (189,207 bytes)
  • Last Uploaded: December 18, 2009

Bookmark and Share
Series: FK3 80V
MAXI™ 80V Automotive Copper Blade Fuse

The FK3-80 is a MAXI style fuse rated at 80V, featuring three piece design with copper contacts for excellent reliability in harsh environment conditions and low voltage drop. Current ratings 20A thru 50A. Filled with arc-quenching material.



Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VDC (V) Nominal Melting I2T (A2sec) Resistance
(Ω)
IR Stock Sample
Cart
166.6885.5201 20 80 2160 0.0045 1000A@80VDC [Check] [Add]
166.6885.5301 30 80 4950 0.003 1000A@80VDC [Check] [Add]
166.6885.5401 40 80 12800 0.00165 1000A@80VDC [Check] [Add]
166.6885.5402 [Check] [Add]
166.6885.5501 50 80 25500 0.0012 1000A@80VDC [Check] [Add]
166.6885.5502 [Check] [Add]