Part Number: 166.6885.5201
Series: FK3 80V
  • FK3 80V Datasheet
  • Littelfuse-Automotive-Blade-Fuse-FK3-MAXI-80V.pdf
  • (189,207 bytes)
  • Last Uploaded: December 18, 2009

Bookmark and Share
MAXI™ 80V Automotive Copper Blade Fuse

The FK3-80 is a MAXI style fuse rated at 80V, featuring three piece design with copper contacts for excellent reliability in harsh environment conditions and low voltage drop. Current ratings 20A thru 50A. Filled with arc-quenching material.


Electrical Characteristics

Help Property Value
Ampere Rating (A) 20
VDC (V) 80
Opening Slo-Blo®/Time Lag (T)/Time Delay
Nominal Melting I2T (A2sec) 2160
Nominal Cold Resistance (Ohms) 0.0045
Interrupt Rating 1000A@80VDC
Nominal Voltage Drop (mV) 120
Marking Code Yellow