Download Datasheet

  • FKS 80V Datasheet
  • Littelfuse-Automotive-Blade-Fuse-FKS-ATO-80V.pdf
  • (836,023 bytes)
  • Last Uploaded: August 10, 2011

Bookmark and Share
Series: FKS 80V
ATO® 80V Automotive Copper Blade Fuse

The FKS-80 is an ATO® style blade fuse rated at 80V, featuring a three part construction with copper contacts for excellent reliability in harsh environment conditions and low voltage drop. Current ratings 3A thru 30A. Filled with arc-quenching material.



Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VDC (V) Nominal Melting I2T (A2sec) Resistance
(Ω)
IR Stock Sample
Cart
166.7000.4302 3 80 8.1 0.039 1000A@80VDC [Check] [Add]
166.7000.4306 3 80 8.1 0.039 1000A@80VDC [Check] [Add]
166.7000.4402 4 80 14.4 0.029 1000A@80VDC [Check] [Add]
166.7000.4406 4 80 14.4 0.029 1000A@80VDC [Check] [Add]
166.7000.4502 5 80 24.3 0.0206 1000A@80VDC [Check] [Add]
166.7000.4506 5 80 24.3 0.0206 1000A@80VDC [Check] [Add]
166.7000.4752 7.5 80 44.5 0.0115 1000A@80VDC [Check] [Add]
166.7000.4756 7.5 80 44.5 0.0115 1000A@80VDC [Check] [Add]
166.7000.5102 10 80 86.4 0.0079 1000A@80VDC [Check] [Add]
166.7000.5106 10 80 86.4 0.0079 1000A@80VDC [Check] [Add]
166.7000.5152 15 80 162 0.0046 1000A@80VDC [Check] [Add]
166.7000.5156 15 80 162 0.0046 1000A@80VDC [Check] [Add]
166.7000.5202 20 80 475 0.0033 1000A@80VDC [Check] [Add]
166.7000.5206 20 80 475 0.0033 1000A@80VDC [Check] [Add]
166.7000.5252 25 80 950 0.00227 1000A@80VDC [Check] [Add]
166.7000.5256 25 80 950 0.00227 1000A@80VDC [Check] [Add]
166.7000.5302 30 80 1500 0.00179 1000A@80VDC [Check] [Add]
166.7000.5306 30 80 1500 0.00179 1000A@80VDC [Check] [Add]