Part Number: 166.7000.4502
Series: FKS 80V
  • FKS 80V Datasheet
  • Littelfuse-Automotive-Blade-Fuse-FKS-ATO-80V.pdf
  • (836,023 bytes)
  • Last Uploaded: August 10, 2011

Bookmark and Share
ATO® 80V Automotive Copper Blade Fuse

The FKS-80 is an ATO® style blade fuse rated at 80V, featuring a three part construction with copper contacts for excellent reliability in harsh environment conditions and low voltage drop. Current ratings 3A thru 30A. Filled with arc-quenching material.


Electrical Characteristics

Help Property Value
Ampere Rating (A) 5
VDC (V) 80
Opening Slo-Blo®/Time Lag (T)/Time Delay
Nominal Melting I2T (A2sec) 24.3
Nominal Cold Resistance (Ohms) 0.0206
Interrupt Rating 1000A@80VDC
Nominal Voltage Drop (mV) 140
Marking Code Tan