Download Datasheet

  • FP1 Datasheet
  • Littelfuse-Automotive-Blade-Fuse-FP1-MINI-32V.pdf
  • (202,641 bytes)
  • Last Uploaded: December 18, 2009
Series: FP1
MINI® style Fast -Acting Automotive Blade Fuse for P.C. mounting
Technology: Fuses


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) Nominal Melting I2T (A2sec) Resistance
(Ω)
IR Stock Sample
Cart
160.6585.0002 1800 0.00135 1000A@32VDC [Check] [Add]
168.6585.4102 1 0.83 0.1 1000A@32VDC [Check] [Add]
168.6585.4106 1 0.83 0.1 1000A@32VDC [Check] [Add]
168.6585.4202 2 3.31 0.043 1000A@32VDC [Check] [Add]
168.6585.4206 2 3.31 0.043 1000A@32VDC [Check] [Add]
168.6585.4302 3 7.45 0.027 1000A@32VDC [Check] [Add]
168.6585.4306 3 7.45 0.027 1000A@32VDC [Check] [Add]
168.6585.4402 4 16.7 0.0213 1000A@32VDC [Check] [Add]
168.6585.4406 4 16.7 0.0213 1000A@32VDC [Check] [Add]
168.6585.4502 5 19.8 0.0162 1000A@32VDC [Check] [Add]
168.6585.4506 5 19.8 0.0162 1000A@32VDC [Check] [Add]
168.6585.4752 7.5 44.5 0.0097 1000A@32VDC [Check] [Add]
168.6585.4756 7.5 44.5 0.0097 1000A@32VDC [Check] [Add]
168.6585.5102 10 79.2 0.0074 1000A@32VDC [Check] [Add]
168.6585.5106 10 79.2 0.0074 1000A@32VDC [Check] [Add]
168.6585.5152 15 178 0.0045 1000A@32VDC [Check] [Add]
168.6585.5156 15 178 0.0045 1000A@32VDC [Check] [Add]
168.6585.5202 20 331 0.0031 1000A@32VDC [Check] [Add]
168.6585.5206 20 331 0.0031 1000A@32VDC [Check] [Add]
168.6585.5252 25 653 0.0026 1000A@32VDC [Check] [Add]
168.6585.5256 25 653 0.0026 1000A@32VDC [Check] [Add]
168.6585.5302 30 1264 0.0019 1000A@32VDC [Check] [Add]
168.6585.5306 30 1264 0.0019 1000A@32VDC [Check] [Add]