Part Number: 160.6585.0002
Series: FP1

- FP1 Datasheet
- Littelfuse-Automotive-Blade-Fuse-FP1-MINI-32V.pdf
- (202,641 bytes)
- Last Uploaded: December 18, 2009
MINI® 32V Fast - Acting Automotive Blade Fuse for P.C. Mounting
The FP1 is a MINI® style fuse for direct through-hole PCB soldering. The FP1 has similar performance characteristics as the standard FK1 fuse.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| VDC (V) | 32 | |
| Opening | Shunt | |
| Nominal Melting I2T (A2sec) | 1800 | |
| Nominal Cold Resistance (Ohms) | 0.00135 | |
| Interrupt Rating | 1000A@32VDC | |
| Nominal Voltage Drop (mV) | 60 | |
| Marking Code | White |





