Part Number: 168.6585.4106
Series: FP1
  • FP1 Datasheet
  • Littelfuse-Automotive-Blade-Fuse-FP1-MINI-32V.pdf
  • (202,641 bytes)
  • Last Uploaded: December 18, 2009

Bookmark and Share
MINI® 32V Fast - Acting Automotive Blade Fuse for P.C. Mounting

The FP1 is a MINI® style fuse for direct through-hole PCB soldering. The FP1 has similar performance characteristics as the standard FK1 fuse.


Electrical Characteristics

Help Property Value
Ampere Rating (A) 1
VDC (V) 32
Opening Fast-Acting (F)
Nominal Melting I2T (A2sec) 0.83
Nominal Cold Resistance (Ohms) 0.1
Interrupt Rating 1000A@32VDC
Nominal Voltage Drop (mV) 135
Marking Code Black