Download Datasheet

  • FUN Datasheet
  • Littelfuse-Automotive-Blade-Fuse-FUN-MINI-125V.pdf
  • (181,579 bytes)
  • Last Uploaded: December 18, 2009

Bookmark and Share
Series: FUN
MINI® 125V Automotive Copper Blade Fuse

The FUN is a 125V rated MINI® style fuse. It features a three part construction with copper contacts for excellent reliability in harsh environment conditions and low voltage drop. Current ratings 3A thru 15A. Filled with arc-quenching material.



Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VDC (V) Nominal Melting I2T (A2sec) Resistance
(Ω)
IR Stock Sample
Cart
125.6785.4302 3 125 8.5 0.035 1000A@125VDC [Check] [Add]
125.6785.4307 3 125 8.5 0.035 1000A@125VDC [Check] [Add]
125.6785.4402 4 125 14.5 0.0235 1000A@125VDC [Check] [Add]
125.6785.4407 4 125 14.5 0.0235 1000A@125VDC [Check] [Add]
125.6785.4502 5 125 25 0.018 1000A@125VDC [Check] [Add]
125.6785.4507 5 125 25 0.018 1000A@125VDC [Check] [Add]
125.6785.4752 7.5 125 60 0.011 1000A@125VDC [Check] [Add]
125.6785.4757 7.5 125 60 0.011 1000A@125VDC [Check] [Add]
125.6785.5102 10 125 85 0.008 1000A@125VDC [Check] [Add]
125.6785.5107 10 125 85 0.008 1000A@125VDC [Check] [Add]
125.6785.5152 15 125 155 0.005 1000A@125VDC [Check] [Add]
125.6785.5157 15 125 155 0.005 1000A@125VDC [Check] [Add]
125.7000.4307 3 125 [Check] [Add]
125.7000.4407 4 125 [Check] [Add]
125.7000.4507 5 125 [Check] [Add]
125.7000.5102 10 125 [Check] [Add]
125.7000.5107 10 125 [Check] [Add]
125.7000.5157 15 125 [Check] [Add]