Part Number: 125.6785.4757
Series: FUN
  • FUN Datasheet
  • Littelfuse-Automotive-Blade-Fuse-FUN-MINI-125V.pdf
  • (181,579 bytes)
  • Last Uploaded: December 18, 2009

Bookmark and Share
MINI® 125V Automotive Copper Blade Fuse

The FUN is a 125V rated MINI® style fuse. It features a three part construction with copper contacts for excellent reliability in harsh environment conditions and low voltage drop. Current ratings 3A thru 15A. Filled with arc-quenching material.


Electrical Characteristics

Help Property Value
Ampere Rating (A) 7.5
VDC (V) 125
Opening Fast-Acting (F)
Nominal Melting I2T (A2sec) 60
Nominal Cold Resistance (Ohms) 0.011
Interrupt Rating 1000A@125VDC
Nominal Voltage Drop (mV) 110
Marking Code Brown