Part Number: 125.7000.5157
Series: FUN

- FUN Datasheet
- Littelfuse-Automotive-Blade-Fuse-FUN-MINI-125V.pdf
- (181,579 bytes)
- Last Uploaded: December 18, 2009
MINI® 125V Automotive Copper Blade Fuse
The FUN is a 125V rated MINI® style fuse. It features a three part construction with copper contacts for excellent reliability in harsh environment conditions and low voltage drop. Current ratings 3A thru 15A. Filled with arc-quenching material.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 15 | |
| VDC (V) | 125 | |
| Opening | Fast-Acting (F) | |
| Interrupt Rating | 1000A@125VDC | |
| Marking Code | Light blue |




