Part Number: 162.7049.5152
Series: TF
  • TF Datasheet
  • Littelfuse-Automotive-Blade-Fuse-TF-ATO-90V.pdf
  • (178,845 bytes)
  • Last Uploaded: December 21, 2009

Bookmark and Share
ATO® 90V Automotive Copper Blade Fuse

The TF is an ATO style blade fuse rated at 90V, featuring a three part construction with copper contacts for excellent reliability in harsh environment conditions and low voltage drop. Current ratings 4A thru 15A. With see-through cover for easy detection of blown fuses.


Electrical Characteristics

Help Property Value
Ampere Rating (A) 15
VDC (V) 90
Opening Slo-Blo®/Time Lag (T)/Time Delay
Nominal Melting I2T (A2sec) 1700
Nominal Cold Resistance (Ohms) 0.0035
Interrupt Rating 150A@90VDC
Interrupt Rating 350A@60VDC
Nominal Voltage Drop (mV) 65
Marking Code Green