Part Number: 142.6885.5202
Series: TOE
  • TOE Data Sheet
  • Littelfuse-Automotive-Blade-Fuse-TOE-58V.pdf
  • (209,564 bytes)
  • Last Uploaded: December 21, 2009

Bookmark and Share
MAXI® style 58V Slo-Blo® Automotive Copper Blade Fuse

The TOE is a MAXI&trade style fuse rated at 58V, featuring three piece design with copper contacts for excellent reliability in harsh environment conditions and low voltage drop. Current ratings 20A thru 70A. With see-through cover for easy detection of blown fuses.


Electrical Characteristics

Help Property Value
Ampere Rating (A) 20
VDC (V) 58
Opening Slo-Blo®/Time Lag (T)/Time Delay
Nominal Melting I2T (A2sec) 1900
Nominal Cold Resistance (Ohms) 0.0037
Interrupt Rating 1000A@58VDC
Nominal Voltage Drop (mV) 110
Marking Code Yellow