Part Number: 0298060.
Series: 298

- 298 Series Data Sheet
- Littelfuse-Automotive-Bolt-down-Fuse-MEGA-32V.pdf
- (221,349 bytes)
- Last Uploaded: December 22, 2009
MEGA® Slo-Blo® 32V Automotive Bolt-Down Fuse
The MEGA® Fuse is designed for high current circuit protection up to 250 amperes. with "Diffusion Pill Technology". The MEGA® Fuse also provides time delay characteristics. Designed and patented by Littelfuse, the MEGA® Fuse is ideal for battery and alternator protection application and other heavy gauge cables requiring ultra-high current protection.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 60 | |
| VDC (V) | 32 | |
| Opening | Slo-Blo®/Time Lag (T)/Time Delay | |
| Interrupt Rating | 2000A@32VDC | |
| Marking Code | White |





